Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
BSZ036NE2LS
END OF LIFE
discontinued
RoHS Compliant

BSZ036NE2LS

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Ciss
    1200 pF
  • Coss
    470 pF
  • ID (@25°C) max
    40 A
  • IDpuls max
    160 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3
  • Polarity
    N
  • Ptot max
    37 W
  • QG (typ @10V)
    16 nC
  • QG (typ @4.5V)
    7.7 nC
  • RDS (on) (@4.5V LL) max
    5.1 mΩ
  • RDS (on) (@10V) max
    3.6 mΩ
  • RDS (on) (@4.5V) max
    5.1 mΩ
  • Rth
    3.4 K/W
  • VDS max
    25 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.58 V

OPN
BSZ036NE2LSATMA1
Product Status discontinued
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
With the OptiMOS™ 25V product family, Infineon sets new standards in power density and energy efficiency for discrete power MOSFETs and system in package. Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 25V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. Available in halfbridge configuration (power stage 5x6).

Benefits

  • Save overall system costs by reducing the number of phases in multiphase converters
  • Reduce power losses and increase efficiency for all load conditions
  • Save space with smallest packages like CanPAK™, S3O8 or system in package solution
  • Minimize EMI in the system making external snubber networks obsolete and the products easy to design-in
Documents

Design resources

Developer community