Budgetary Price €/1k0.55
-
Ciss2630 pF
-
Coss750 pF
-
ID (@25°C) max126 A
-
IDpuls max504 A
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackagePQFN 3.3 x 3.3
-
Pin Count8 Pins
-
PolarityN
-
Ptot max69 W
-
QG (typ @10V)37 nC
-
QG (typ @4.5V)19 nC
-
RDS (on) (@10V) max2.5 mΩ
-
RDS (on) (@4.5V) max3.2 mΩ
-
RDS (on) (@4.5V LL) max3.2 mΩ
-
RthJA max60 K/W
-
RthJC max1.8 K/W
-
Rth1.8 K/W
-
VDS max40 V
-
VGS(th) range1.2 V to 2 V
-
VGS(th)1.55 V
|
OPN
|
BSZ025N04LSATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
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
- Optimized for synchronous rectification
- 15% lower RDSon than others
- 31% better FOM over similar devices
- RoHS compliant - halogen free
- MSL1 rated
Benefits
- Highest system efficiency
- Less paralleling required
- Increased power density
- System cost reduction
- Very low voltage overshoot
Share in WeChat
Scan the QR code with your WeChat App to share this page.