BSS192P
Active and preferred
RoHS Compliant
Lead-free

BSS192P

P-channel enhancement mode Field-Effect Transistor (FET), -250 V, SOT-89
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSS192P
BSS192P
ea.


Product details

  • Ciss
    83 pF
  • Coss
    13 pF
  • ID (@25°C) max
    0.19 A
  • IDpuls max
    -0.19 A
  • Mode
    Enhancement
  • Mounting
    SMD
  • Operating Temperature max
    150 °C
  • Package
    SOT-89
  • Pin Count
    4 Pins
  • Polarity
    P
  • Ptot max
    1 W
  • QG (typ @10V)
    -4.9 nC
  • RDS (on) (@10V) max
    12000 mΩ
  • RthJA max
    125 K/W
  • Rth
    125 K/W
  • Special Features
    Small Power
  • VDS max
    -250 V
  • VGS(th) range
    -1 V to -2 V

OPN
BSS192PH6327FTSA1
Product Status active and preferred
Infineon Package
Package Name SOT-89
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-89
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
ea.
in stock
Infineon technologies offers automotive and industrial manufacturers a broad portfolio of N and P-Channel Small Signal MOSFETs that meet and exceed the highest quality requirements in well-known industry standard packages. With unmatched levels of reliability and manufacturing capacity these components are ideally suited for a wide variety of applications including LED lighting , ADAS , body control units , SMPS and motor control .

Features

  • Enhancement mode
  • Logic level
  • Avalanche rated
  • Fast switching
  • dv/dt rated
Pb-free lead-plating
  • RoHS compliant, halogen-free
  • Qualified according to Automotive Std
  • PPAP capable

Benefits

  • High efficiency & extended battery life
  • Small packages save PCB space
  • Best-in-class quality and reliability

Applications

Documents

Design resources

Developer community