BSS131I
Active and preferred
RoHS Compliant
Lead-free

BSS131I

Industrial grade N-Channel Small Signal MOSFET in SOT23 package and 240 V breakdown voltage

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSS131I
BSS131I


Product details

  • ID (@25°C) max
    0.121 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SOT-23
  • Polarity
    N
  • QG (typ @4.5V)
    1.11 nC
  • QG (typ @10V)
    1.96 nC
  • RDS (on) (@10V) max
    14000 mΩ
  • RDS (on) (@4.5V) max
    20000 mΩ
  • Special Features
    Small Signal
  • VDS max
    240 V
  • VGS(th) range
    0.8 V to 1.8 V
  • VGS(th)
    1.4 V

OPN
BSS131IXUSA1
Product Status active and preferred
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
With an optimal price/performance ratio and small footprint packages, Infineon's small signal and small power MOSFETs are the best fit for a wide range of applications and circuits. These include low voltage drives, linear battery charger, battery protection, load switches, DC-DC converters, reverse polarity protection, and more.

Features

  • 100% avalanche tested
  • Logic level
  • Pb-free lead plating; RoHS compliant
  • Qualified for industrial applications

Benefits

  • Fast switching
  • Avalanche ruggedness
  • Best-in-class quality and reliability
  • Environmentally friendly
  • Enables robust designs
Documents

Design resources

Developer community