Budgetary Price €/1k0.04
-
Ciss15.7 pF
-
Coss3.4 pF
-
ID (@25°C) max0.19 A
-
IDpuls max0.77 A
-
Operating Temperature max150 °C
-
Operating Temperature min-55 °C
-
PackageSOT-23
-
PolarityN
-
Ptot max0.5 W
-
QG (typ @10V)0.9 nC
-
RDS (on) (@10V) max6000 mΩ
-
RthJA max250 K/W
-
Special FeaturesSmall Signal
-
VDS max100 V
-
VGS(th) range0.8 V to 1.8 V
| Recommended | ||
|
OPN
|
BSS123NH6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOT-23 | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
AT,MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOT-23 |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT,MY
|
Features
- Enhancement mode
- Logic level
- Avalanche rated
- Fast switching
- dv/dt rated
- RoHS compliant, halogen-free
- Qualified according to Automotive Std
- PPAP capable
Benefits
- Low RDS(on) for high efficency
- Small packages save PCB space
- Best-in-class quality and reliability
Share in WeChat
Scan the QR code with your WeChat App to share this page.