Oct 21, 2026
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
Oct 21, 2026
Product details
-
Ciss700 pF
-
Coss235 pF
-
ID max-3.44 A
-
ID (@25°C) max-3.44 A
-
IDpuls max-13.8 A
-
ModeEnhancement
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackageSO-8
-
PolarityP
-
Ptot max2.5 W
-
QG (typ @10V)20 nC
-
RDS (on) (@10V) max130 mΩ
-
Rth100 K/W
-
VDS max-60 V
-
VGS(th) range-2.1 V to -4 V
| Recommended | ||
|
OPN
|
BSO613SPVGXUMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | SO-8 | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
AT,MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SO-8 |
| Packing Size | 2500 |
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
MY
|
| Country of Diffusion (CoD) |
AT,MY
|
Features
- Enhancement mode
- Avalanche rated
- Fast switching
- Dv/dt rated
- Pb-free lead-plating
- Qualified according to AEC Q101
Share in WeChat
Scan the QR code with your WeChat App to share this page.