BSO203P H

BSO203P H

Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSO203P H
BSO203P H


Product details

  • Ciss
    2500 pF
  • Coss
    820 pF
  • ID max
    -8.2 A
  • IDpuls max
    -32.8 A
  • Package
    SO-8
  • Ptot max
    2 W
  • QG
    -32.4 nC
  • RDS (on) (@2.5V) max
    34 mΩ
  • RDS (on) (@4.5V) max
    21 mΩ
  • RDS (on) (@4.5V LL) max
    21 mΩ
  • Rth
    110 K/W
  • VDS max
    -20 V
  • VGS(th)
    -0.9 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs. These products consistently meet the highest quality and performance demands in key specifications for power system design such as on-state resistance and figure of merit characteristics.

Features

  • Enhancement mode
  • Normal level, logic level or super logic level
  • Avalanche rated
  • Pb-free lead plating
  • RoHS compliant 

Applications

Documents

Design resources

Developer community