Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BSO201SP H
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BSO201SP H

END OF LIFE
Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSO201SP H
BSO201SP H


Product details

  • Budgetary Price €/1k
    0.55
  • Ciss
    6400 pF
  • Coss
    2100 pF
  • ID (@25°C) max
    14.9 A
  • IDpuls max
    -59.6 A
  • Operating Temperature max
    150 °C
  • Operating Temperature min
    -55 °C
  • Package
    SO-8
  • Polarity
    P
  • Ptot max
    2.5 W
  • QG (typ @4.5V) max
    66 nC
  • RDS (on) (@2.5V) max
    12.9 mΩ
  • RDS (on) (@4.5V) max
    8 mΩ
  • RDS (on) (@4.5V LL) max
    8 mΩ
  • Rth
    110 K/W
  • VDS max
    -20 V
  • VGS(th)
    -0.9 V

OPN
BSO201SPHXUMA1
Product Status discontinued
Infineon Package PG-DSO-8
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY

Product Status discontinued
Infineon Package PG-DSO-8
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs. These products consistently meet the highest quality and performance demands in key specifications for power system design such as on-state resistance and figure of merit characteristics.

Features

  • Enhancement mode
  • Normal, logic or super logic level
  • Avalanche rated
  • Pb-free lead plating; RoHS compliant
Documents

Design resources

Developer community