BSO080P03NS3E G

BSO080P03NS3E G

Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSO080P03NS3E G
BSO080P03NS3E G


Product details

  • Ciss
    4500 pF
  • Coss
    2100 pF
  • ID max
    -14.8 A
  • IDpuls max
    48 A
  • Package
    SO-8
  • Ptot max
    1.6 W
  • QG
    61 nC
  • RDS (on) max
    8 mΩ
  • Rth
    110 K/W
  • VDS max
    -30 V
  • VGS(th) range
    -3.1 V to -1.9 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs. These products consistently meet the highest quality and performance demands in key specifications for power system design such as on-state resistance and figure of merit characteristics.

Features

  • Enhancement mode
  • Normal level, logic level or super logic level
  • Avalanche rated
  • Pb-free lead plating
  • RoHS compliant 

Applications

Documents

Design resources

Developer community