- Power stacks
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
- Intel CPU voltage regulator ICs
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
- REEV engine & HV starter‑generator control
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
Oct 21, 2026
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
Oct 21, 2026
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
Ciss706 pF
-
Coss338 pF
-
ID max-5.3 A
-
IDpuls max-21.2 A
-
ModeEnhancement
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackageTSOP-6
-
Pin Count6 Pins
-
PolarityP
-
Ptot max2 W
-
QG-9.4 nC
-
RDS (on) (@4.5V LL) max80 mΩ
-
RDS (on) (@4.5V) max80 mΩ
-
RDS (on) max45 mΩ
-
RthJA max230 K/W
-
VDS max-30 V
-
VGS(th) range-2 V to -1 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Enhancement mode
- Logic level
- Avalanche rated
- Fast switching
- Dv/dt rated
- Pb-free lead-plating
- RoHS compliant, halogen-free
- Qualified according to automotive standards
- PPAP capable
Benefits
- Low RDS(on) provides higher efficiency and extends battery life
- Small packages save PCB space
- Best-in-class quality and reliability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.