Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BSL296SN
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BSL296SN

END OF LIFE
N-Channel Small Signal MOSFET 100 V in TSOP-6 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSL296SN
BSL296SN


Product details

  • Ciss
    114.8 pF
  • Coss
    19.7 pF
  • ID max
    1.4 A
  • IDpuls max
    5.6 A
  • Mode
    Enhancement
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TSOP-6
  • Pin Count
    6 Pins
  • Polarity
    N
  • Ptot max
    2 W
  • QG
    2.7 nC
  • RDS (on) (@4.5V LL) max
    560 mΩ
  • RDS (on) (@4.5V) max
    560 mΩ
  • RDS (on) max
    460 mΩ
  • RthJA max
    230 K/W
  • VDS max
    100 V
  • VGS(th) range
    0.8 V to 1.8 V

OPN
BSL296SNH6327XTSA1
Product Status discontinued
Infineon Package
Package Name TSOP-6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name TSOP-6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon technologies offers automotive and industrial manufacturers a broad portfolio of N and P-Channel Small Signal MOSFETs that meet and exceed the highest quality requirements in well-known industry standard packages. With unmatched levels of reliability and manufacturing capacity these components are ideally suited for a wide variety of applications including LED lighting, ADAS, body control units, SMPS and motor control.

Features

  • Enhancement mode
  • Logic level
  • Avalanche rated
  • Fast switching
  • Dv/dt rated
  • Pb-free lead-plating
  • RoHS compliant, halogen-free
  • Qualified according to automotive standards
  • PPAP capable

Benefits

  • Low RDS(on) provides higher efficiency and extends battery life 
  • Small packages save PCB space
  • Best-in-class quality and reliability

Applications

Documents

Design resources

Developer community