BSC320N20NS3 G
Active and preferred
RoHS Compliant

BSC320N20NS3 G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC320N20NS3 G
BSC320N20NS3 G
ea.


Product details

  • Budgetary Price €/1k
    0.97
  • Ciss
    1770 pF
  • Coss
    135 pF
  • ID (@25°C) max
    36 A
  • IDpuls max
    144 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    125 W
  • QG (typ @10V)
    22 nC
  • RDS (on) (@10V) max
    32 mΩ
  • Rth
    1 K/W
  • VDS max
    200 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
BSC320N20NS3GATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,MY
ea.
in stock
Infineon's 200V OptiMOS™ products are performance leading benchmark technologies, perfectly suited for synchronous rectification in 48V systems,DC-DC converters, uninterruptable power supplies (UPS) and inverters for DC motor drives.

Features

  • Industry’s lowest R DS(on)
  • Lowest Qg and Qgd
  • Lowest FOM RoHS compliant - MSL 1 rated

Benefits

  • Highest efficiency
  • Highest power density
  • Lowest board space consumption
  • Minimal device paralleling required
System cost improvementEnviromentally friendly
Documents

Design resources

Developer community