Budgetary Price €/1k0.56
-
Ciss3700 pF
-
Coss460 pF
-
ID (@25°C) max71 A
-
IDpuls max284 A
-
Operating Temperature range-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
PolarityN
-
Ptot max114 W
-
QG (typ @10V)51 nC
-
RDS (on) (@10V) max12.3 mΩ
-
RDS (on) (@4.5V) max16.6 mΩ
-
RDS (on) (@4.5V LL) max16.6 mΩ
-
Rth1.1 K/W
-
VDS max100 V
-
VGS(th) range1.2 V to 2.4 V
-
VGS(th)1.85 V
|
OPN
|
BSC123N10LSGATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Excellent switching performance
- World’s lowest R DS(on)
- Low Q g and Q gd
- Excellent gate charge
- RoHS compliant-halogen free
- MSL1 rated
Benefits
- Environmentally friendly
- Increased efficiency
- Highest power density
- Less paralleling required
- Smallest board-space consumption
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.