BSC093N15NS5SC
Active and preferred
RoHS Compliant

BSC093N15NS5SC

OptiMOS™ 5 power MOSFETs 150 V in SuperSO8 DSC package with dual-side cooling for enhanced thermal performance
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC093N15NS5SC
BSC093N15NS5SC
ea.


Product details

  • Budgetary Price €/1k
    1.55
  • ID (@25°C) max
    89 A
  • IDpuls max
    356 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6 DSC
  • Polarity
    N
  • Ptot max
    167 W
  • QG (typ @10V)
    33 nC
  • RDS (on) (@10V) max
    9.3 mΩ
  • Special Features
    Dual-Side Cooling
  • VDS max
    150 V
  • VGS(th) range
    3 V to 4.6 V
  • VGS(th)
    3.8 V

OPN
BSC093N15NS5SCATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8 5x6 DSC
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6 DSC
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
DE
ea.
in stock
OptiMOS™ 5 power MOSFETs 150 V in SuperSO8 DSC (dual-side cooling) package offers thermal benefits of dual-side cooling with industry-standard footprint. About 30% of the heat generated on the MOSFET die is transferred through the top and less heat is transferred to the PCB, thus, either the PCB runs cooler at the same power dissipation improving reliability, or more power can be handled by the MOSFET for higher power density.

Features

  • High performance silicon technology
  • Low top-side RthJC (0.72 K/W)
  • Package rated to TJmax=175ºC
  • Industry standard footprint
  • Compatible with SuperSO8 and PQFN 5x6

Benefits

  • Low losses for high system efficiency
  • Improved heat dissipation
  • Superior power handling & longer life
  • Drop-in replace SuperSO8 & PQFN 5x6
Documents

Design resources

Developer community