- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Product details
-
Budgetary Price €/1k0.39
-
Ciss870 pF, 1500 pF
-
Coss630 pF, 330 pF
-
ID (@25°C) max10 A, 15 A
-
IDpuls max160 A
-
Operating Temperature range-55 °C to 150 °C
-
PackageAsymmetrical Dual 5x6
-
PolarityN+N
-
Ptot max2.5 W
-
QG (typ @4.5V)6.7 nC, 12 nC
-
RDS (on) (@4.5V LL) max7 mΩ, 3.7 mΩ
-
RDS (on) (@10V) max2.8 mΩ, 5 mΩ
-
RDS (on) (@4.5V) max3.7 mΩ, 7 mΩ
-
Rth4.2 K/W, 2.6 K/W
-
Special FeaturesLogic Level
-
VDS max30 V, 30 V
-
VGS(th) range1.2 V to 2 V
-
VGS(th)1.8 V
| Recommended | ||
|
OPN
|
BSC0923NDIATMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | SuperSO8 5x6 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
AT
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
AT
|
Features
- Ultra low gate and output charge
- Lowest on-state resistance
- Easy to design-in
Benefits
- Increased battery lifetime
- Improved EMI makes ext snubbers obsolete
- Saving costs
- Space saving
- Reducing power losses
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.