Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
BSC0904NSI
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k0.23
-
Ciss1100 pF
-
Coss460 pF
-
ID (@25°C) max78 A
-
IDpuls max312 A
-
Operating Temperature range-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
PolarityN
-
Ptot max37 W
-
QG (typ @10V)17 nC
-
QG (typ @4.5V)8.5 nC
-
RDS (on) (@10V) max3.7 mΩ
-
RDS (on) (@4.5V) max5.2 mΩ
-
RDS (on) (@4.5V LL) max5.2 mΩ
-
Rth3.4 K/W
-
Special FeaturesMonolithically Integrated Schottky-like Diode
-
VDS max30 V
-
VGS(th) range1 V to 2.2 V
-
VGS(th)1.85 V
|
OPN
|
BSC0904NSIATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
Features
- Ultra low gate and output charge
- Lowest on-state resistance
- Easy to design-in
Benefits
- Increased battery lifetime
- Improved EMI makes ext snubbers obsolete
- Saving costs
- Saving space
- Reducing power losses
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.