- Ampere CPU voltage regulator Ics
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
Sep 29, 2026
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
Sep 29, 2026
Product details
-
Budgetary Price €/1k0.69
-
Ciss10500 pF
-
Coss4690 pF
-
ID (@25°C) max-100 A
-
IDpuls max-200 A
-
Operating Temperature max150 °C
-
Operating Temperature min-55 °C
-
PackageSuperSO8 5x6
-
PolarityP
-
Ptot max125 W
-
QG (typ @10V)140 nC
-
RDS (on) (@10V) max3 mΩ
-
Rth1 K/W
-
VDS max-30 V
-
VGS(th)-2.5 V
| Recommended | ||
|
OPN
|
BSC030P03NS3GAUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SuperSO8 5x6 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
AT
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
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
CN
|
| Country of Diffusion (CoD) |
AT
|
Features
- Enhancement mode
- Normal, logic or super logic level
- Avalanche rated
- Pb-free lead plating; RoHS compliant
Share in WeChat
Scan the QR code with your WeChat App to share this page.