Budgetary Price €/1k0.43
-
Ciss5700 pF
-
Coss1600 pF
-
ID (@25°C) max147 A
-
IDpuls max588 A
-
Operating Temperature range-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
PolarityN
-
Ptot max83 W
-
QG (typ @4.5V)36 nC
-
QG (typ @10V)74 nC
-
RDS (on) (@10V) max2.5 mΩ
-
RDS (on) (@4.5V) max3 mΩ
-
RDS (on) (@4.5V LL) max3 mΩ
-
RthJC max1.5 K/W
-
Rth1.5 K/W
-
VDS max30 V
-
VGS(th) range1 V to 2 V
-
VGS(th)1.47 V
|
OPN
|
BSC025N03MSGATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
MY
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
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
- Ultra low gate and output charge
- Lowest on-state resistance
- Easy to design-in
Benefits
- Increased battery lifetime
- Improved EMI makes ext snubbers obsolete
- Saving costs
- Space saving
- Reducing power losses
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.