Budgetary Price €/1k0.41
-
Ciss5400 pF
-
Coss1900 pF
-
ID (@25°C) max176 A
-
IDpuls max704 A
-
Operating Temperature range-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
PolarityN
-
Ptot max96 W
-
QG (typ @4.5V)34 nC
-
QG (typ @10V)70 nC
-
RDS (on) (@4.5V) max2.9 mΩ
-
RDS (on) (@4.5V LL) max2.9 mΩ
-
RDS (on) (@10V) max2 mΩ
-
RthJC max1.3 K/W
-
Rth1.3 K/W
-
Special FeaturesLogic Level
-
VDS max30 V
-
VGS(th) range1 V to 2.2 V
-
VGS(th)1.62 V
| Recommended | ||
|
OPN
|
BSC020N03LSGATMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | SuperSO8 5x6 | |
| Packing Size | 5000 | |
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
CN,MY
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
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
CN,MY
|
| Country of Diffusion (CoD) |
MY
|
Features
- Ultra low gate and output charge
- Lowest on-state resistance
- Easy to design-in
Benefits
- Increased battery lifetime
- Improved EMI makes ext snubbers obsolete
- Saving costs
- Space saving
- Reducing power losses
Share in WeChat
Scan the QR code with your WeChat App to share this page.