BSC011N03LSI
Active and preferred
RoHS Compliant

BSC011N03LSI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC011N03LSI
BSC011N03LSI
ea.


Product details

  • Ciss
    4300 pF
  • Coss
    1600 pF
  • ID (@25°C) max
    100 A
  • IDpuls max
    400 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    96 W
  • QG (typ @4.5V)
    34 nC
  • QG (typ @10V)
    68 nC
  • RDS (on) (@4.5V LL) max
    1.5 mΩ
  • RDS (on) (@4.5V) max
    1.5 mΩ
  • RDS (on) (@10V) max
    1.1 mΩ
  • Rth
    1.3 K/W
  • Special Features
    Logic Level, Monolithically Integrated Schottky-like Diode
  • VDS max
    30 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.75 V

OPN
BSC011N03LSIATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
ea.
in stock
Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 25V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. OptiMOS™ 30V products are tailored to the needs of power management in notebook by improved EMI behavior, as well as increased battery life. Available in halfbridge configuration (power stage 5x6)

Features

  • Ultra low gate and output charge
  • Lowest on-state resistance
  • Easy to design-in

Benefits

  • Increased battery lifetime
  • Improved EMI behavior
  • No need for external snubber network
  • Saving costs
  • Space saving
Reducing power losses21
Documents

Design resources

Developer community