Ciss12000 pF
-
Coss3800 pF
-
ID (@25°C) max180 A
-
IDpuls max400 A
-
Micro-stencilIRF66MX-25
-
MountingSMD
-
Operating Temperature range-40 °C to 150 °C
-
PackageDirectFET(M)
-
PolarityN
-
Ptot max89 W
-
QG (typ @4.5V)146 nC
-
QG (typ @10V)258 nC
-
RDS (on) (@10V) max0.8 mΩ
-
RDS (on) (@4.5V) max1 mΩ
-
RDS (on) (@4.5V LL) max1 mΩ
-
Rth1 K/W
-
Special FeaturesWide SOA
-
VDS max25 V
-
VGS(th) range1.2 V to 2 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Lowest on-state resistance
- High DC and pulsed current capability
- Easy to design in
- Double side cooling
Benefits
- Increased battery lifetime/system efficiency
- Saving space (reducing the number of devices needed)
- Saving costs
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.