Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BGSA14M3N10
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BGSA14M3N10

END OF LIFE
The BGSA14M3N10 is a very small single-pole four-throws (SP4T) Antenna Tuning switch optimized for RF applications up to 7.125GHz.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BGSA14M3N10
BGSA14M3N10


Product details

  • COFF
    116 fF
  • Control Interface
    MIPI 2.1
  • Frequency
    0.4 – 7.125 GHz
  • Green
    Yes
  • Halogen-free
    Yes
  • RON
    1.1 Ω
  • Size
    0.95 x 1.3 mm²
  • Switch Type
    SP4T
  • VRFmax
    45 V

OPN
BGSA14M3N10E6327XTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
JP

Product Status discontinued
Infineon Package
Package Name -
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
JP
The BGSA14M3N10 is a very compact Single Pole Four Throw (SP4T) Antenna tuning switch optimized for RF applications up to 7.125 GHz. The BGSA14M3N10 offers a powerful combination of low RON and COFF together with a high RF voltage ruggedness, making it a perfect fi for switching any reactive components such as inductors and capacitors without signifiant losses.

Features

  • Low RON resistance of 1.1 Ω in ON state
  • Low COFF capacitance of 116fF in OFF st.
  • 45 V peak voltage handling in OFF state
  • MIPI RFFE 2.1 control interface
  • Single VIO supply support in 1.2V & 1.8V
  • Small form factor 0.95 mm x 1.3 mm
  • 4 df. USID address via ext. USID_SEL pin

Benefits

  • Powerful combination of low RON and COFF
  • Optimized for Sub-7.2GHz NR applications
  • Space saving with smallest SP4T package
  • Enables high antenna efficiency
Documents

Design resources

Developer community