BGA9U1MN9
Active
RoHS Compliant
Lead-free

BGA9U1MN9

5.0 - 7.2 GHz LNA with gain steps and MIPI
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Frequency
    5000 - 7200 MHz
  • Gain
    19.4 dB
  • ICC
    4.5 mA
  • IIP3
    -8 dBm
  • IP1dB
    -19 dBm
  • NF
    1.2 dB
  • P-1dB
    -19 dB
  • Size
    1.1 x 1.1 mm²
  • VCC operating
    1.1 - 2.0 V

OPN
BGA9U1MN9E6329XTSA1 BGA9U1MN9E6327XTSA1
Product Status active discontinued
Infineon Package
Package Name N/A N/A
Packing Size 12000 15000
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 1 1
Moisture Packing NON DRY NON DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
CN,MY
MY
Country of Diffusion (CoD)
DE
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
BGA9U1MN9 is a low noise amplifier for LTE and 5G application which covers a wide frequency range from 5 GHz to 7.2 GHz.

Features

  • Power gain: 19.4 dB
  • Low noise figure: 1.2 dB
  • Low current consumption: 4.5 mA
  • Frequency range from 5 to 7.2 GHz
  • Supply voltage: 1.1 to 2.0 V
  • Sofware programmable MIPI RFFE USID
    

Benefits

  • Suitable for 5G and 4G applications
  • Best-in-class RF performance
  • Space saving due to small package

 

 

Applications

Documents

Design resources

Developer community