Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BGA7P320
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BGA7P320

END OF LIFE
BGA7P320 driver amplifier

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BGA7P320
BGA7P320


Product details

  • ACLR
    50 dBc
  • Frequency Range range
    3.3 GHz to 4.2 GHz
  • Gain Flatness
    0.5 dB
  • Gain
    34.4 dB
  • Noise Figure
    3.5 dB
  • OIP3
    37 dBm
  • OP1dB
    27.8 dBm
  • Package Size (mm²)
    3.0 x 3.0
  • Supply Voltage
    3.3 V

OPN
BGA7P320E6327XTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The BGA7P320 is a 3.3 to 4.2 GHz mid-band driver amplifier that can be used as pre-driver or driver in RF applications from massive MIMO 5G base stations to small cells and access points. The SiGe based amplifier offers best RF performance and a high OP1dB: 27.8 dBm. The driver amplifier is typically placed between transceiver IC and power amplifier but can also be used as power amplifier for low power applications. The driver amplifier boasts high linearity and an excellent wide-band gain flatness <0.5 dB for optimum linearization results of the driven PA.   

Features

  • Supply voltage: 3.3 V
  • Gain flatness: <0.5 dB
  • High gain: 34.4 dB
  • High OP1dB: 27.8 dBm
  • Mid-band: 3.3-4.2 GHz
  • Packaging: TSNP-16-12

Benefits

  • Internal matching: No external matching components
  • High gain and high power: 27.8 dBm OP1dB and 34.4 dB gain
  • Excellent linearity with -50 dBc ACLR 
  • Wide BW covers 3.3-4.2 GHz
  • Differential input saves an external balun

Applications

Diagrams

Diagram_BGA7P320
Diagram_BGA7P320
Diagram_BGA7P320 Diagram_BGA7P320 Diagram_BGA7P320
Documents

Design resources

Developer community