- Infineon Gate Driver Recommendation Tool
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
Oct 01, 2026
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
Oct 01, 2026
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
fT40 GHz
-
IC max150 mA
-
PackageMicro-X
-
Ptot max600 mW
-
RthJS max150 K/W
-
VCEO max4 V
|
OPN
|
BFY650B11PB4SA1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | VACUUM RELEASED TRAY |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | VACUUM RELEASED TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- HiRel Discrete and Microwave Semiconductor
- For high power amplifiers
- Ideal for low phase noise oscilators
- Maximum available gain: Gma = 19 dB at 1.8 GHz
- Noise figure F = 0.9 dB at 1.8 GHz
- Hermetically sealed microwave package
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.