- Infineon Gate Driver Recommendation Tool
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
Oct 01, 2026
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
Oct 01, 2026
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
fT8 GHz
-
IC max20 mA
-
PackageMicro-X
-
Ptot max175 mW
-
RthJS max360 K/W
-
VCEO max12 V
| Recommended | |
|
OPN
|
BFY181ESZZZA1 |
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | SINGLE BOX |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | SINGLE BOX |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Hermetically sealed microwave package
- fT= 8 GHz
- F = 2.2 dB at 2 GHz
- Type Variant No. 03
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.