Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BFR181
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BFR181

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • fT
    8 GHz
  • Gmax
    18.50 dB @900 MHz
  • IC max
    20 mA
  • NFmin
    0.90 dB @900 MHz
  • OIP3
    18 dBm
  • OP1dB
    -1 dBm
  • Package
    SOT23
  • Ptot
    175 mW
  • VCEO max
    12 V

OPN
BFR181E6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
NPN Silicon RF Transistor for low noise, high-gain broadband amplifiers at collector currents from 0.5 mA to 12 mA

Features

  • For low noise, high-gain broadband amplifiers at collector currents from 0.5 mA to 12 mA
  • fT = 8 GHz, F = 0.9 dB at 900 MHz
  • Pb-free (RoHS compliant) package

Applications

Documents

Design resources

Developer community