Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BDP954
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BDP954

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • fT
    100 MHz
  • hFE range
    85 to 475
  • IBM max
    500 mA
  • ICBO max
    100 nA
  • IC max
    3000 mA
  • IC
    3000 mA
  • ICM max
    5000 mA
  • Mounting
    SMT
  • Package
    P-SOT223-4-10
  • Polarity
    PNP (Single)
  • Ptot max
    5000 mW
  • VCBO max
    120 V
  • VCE(sat) max
    0.5 V
  • VCEO max
    100 V
  • VCE
    1 V
  • VEBO max
    5 V

OPN
BDP954H6327XTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
Silicon NPN Transistors

Features

  • For AF driver and output stages
  • High collector current
  • High current gain
  • Low collector-emitter saturation voltage
  • Complementary types: BDP948, BDP950, BDP954 (PNP)
  • Pb-free (RoHS compliant) package
  • Qualified according AEC Q101

Applications

Documents

Design resources

Developer community