Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BCX71J
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BCX71J

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • fT
    250 MHz
  • hFE range
    250 to 460
  • IBM max
    200 mA
  • ICBO max
    20 nA
  • IC max
    100 mA
  • IC
    100 mA
  • ICM max
    200 mA
  • Mounting
    SMT
  • Package
    P-SOT23-3-3
  • Polarity
    PNP (Single)
  • Ptot max
    330 mW
  • VCBO max
    45 V
  • VCE(sat) max
    0.55 V
  • VCEO max
    45 V
  • VEBO max
    5 V

OPN
BCX71JE6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
NPN Silicon AF Transistors

Features

  • High current gain
  • Low collector-emitter saturation voltage
  • Low noise between 30 Hz and 15 kHz
  • Complementary types: BCW60, BCX70 (NPN)
  • Pb-free (RoHS compliant) package
  • Qualified according AEC Q106

Applications

Documents

Design resources

Developer community