Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BCW68H
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BCW68H

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • fT
    200 MHz
  • hFE range
    250 to 630
  • IBM max
    200 mA
  • ICBO max
    20 nA
  • IC max
    800 mA
  • IC
    800 mA
  • ICM max
    1000 mA
  • Mounting
    SMT
  • Package
    P-SOT23-3-3
  • Polarity
    PNP (Single)
  • Ptot max
    330 mW
  • VCBO max
    60 V
  • VCE(sat) max
    0.7 V
  • VCEO max
    45 V
  • VCE
    1 V
  • VEBO max
    5 V

OPN
BCW68HE6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
PNP Silicon AF Transistors

Features

  • High current gain
  • Low collector-emitter saturation voltage
  • Complementary types: BCW66... (NPN)
  • Pb-free (RoHS compliant) package1)
  • Qualified according AEC Q103

Applications

Documents

Design resources

Developer community