Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BCW66KF
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BCW66KF

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • fT
    170 MHz
  • hFE range
    100 to 250
  • IBM max
    200 mA
  • ICBO max
    20 nA
  • IC max
    800 mA
  • IC
    800 mA
  • ICM max
    1000 mA
  • Mounting
    SMT
  • Package
    SOT23
  • Polarity
    NPN (Single)
  • Ptot max
    500 mW
  • VCBO max
    75 V
  • VCE(sat) max
    0.45 V
  • VCEO max
    45 V
  • VCE
    1 V
  • VEBO max
    5 V

OPN
BCW66KFE6327HTSA1
Product Status discontinued
Infineon Package SOT23
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package SOT23
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
NPN Silicon AF Transistors

Features

  • High current gain
  • Low collector-emitter saturation voltage
  • Complementary type: BCW68 (PNP)
  • Pb-free (RoHS compliant) package
  • Qualified according AEC Q101

Applications

Documents

Design resources

Developer community