Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BCR400W
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BCR400W

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (multiple)
    10 mA
  • Output Current max
    10 mA
  • Ptot max
    330 mW
  • Supply Voltage range
    1.8 V to 18 V
  • Vdrop
    0.65 V
  • VS range
    1.8 V to 18 V

OPN
BCR400WH6327XTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
Active Bias Controller for various applications like cellular and cordless phones, DECT, WLAN, PHS and RF modems. The controllers are stabilizing the bias current for NPN transistors and FET’s

Features

  • Stable bias current supply, even at low battery voltage
  • Low voltage drop
  • Small outline SOT 343 package

Applications

Documents

Design resources

Developer community