BCR169W
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
fT200 MHz
-
hFE range120 to 630
-
ICBO max100 nA
-
MountingSMT
-
PolarityPNP (Single)
-
Ptot max250 mW
-
R14.7 kΩ
-
VCBO max50 V
-
VCE(sat) max0.3 V
-
VCEO max50 V
-
VEBO max5 V
-
Vi (off) max0.8 100µA / 5V
-
Vi (on) max0.8 V
-
Vi (on) min0.5 2mA / 0.3V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.