Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BCP55
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BCP55

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • fT
    100 MHz
  • hFE range
    40 to 250
  • IBM max
    200 mA
  • ICBO max
    100 nA
  • IC max
    1000 mA
  • IC
    1000 mA
  • ICM max
    1500 mA
  • Mounting
    SMT
  • Package
    P-SOT223-4-10
  • Polarity
    NPN (Single)
  • Ptot max
    2000 mW
  • VCBO max
    60 V
  • VCE(sat) max
    0.5 V
  • VCEO max
    60 V
  • VCE
    2 V
  • VEBO max
    5 V

OPN
BCP55H6327XTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Applications

Documents

Design resources

Developer community