fT250 MHz
-
hFE range125 to 250
-
IBM max200 mA
-
ICBO max15 nA
-
IC max100 mA
-
IC100 mA
-
ICM max200 mA
-
MountingSMT
-
PackageP-SOT23-3-3
-
PolarityPNP (Single)
-
Ptot max330 mW
-
VCBO max50 V
-
VCE(sat) max0.65 V
-
VCEO max45 V
-
VEBO max5 V
|
OPN
|
BC857AE6327HTSA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
Features
- High current gain
- Low collector-emitter saturation voltage
- Low noise between 30 hz and 15 kHz
- Complementary types: BC847...-BC850... (NPN)
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101 1)
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.