Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BC847BW
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BC847BW

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • fT
    250 MHz
  • hFE min
    200
  • IBM max
    200 mA
  • ICBO max
    15 nA
  • IC max
    100 mA
  • IC
    100 mA
  • ICM max
    200 mA
  • Mounting
    SMT
  • Package
    P-SOT323-3-1
  • Polarity
    NPN (Single)
  • Ptot max
    250 mW
  • VCBO max
    50 V
  • VCE(sat) max
    0.6 V
  • VCEO max
    45 V
  • VEBO max
    6 V

OPN
BC847BWH6327XTSA1
Product Status discontinued
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
NPN Silicon AF Transistors

Features

  • High current gain
  • Low collector-emitter saturation voltage
  • Low noise between 30 Hz and 15 kHz
  • Complementary types: BC857...-BC860...(PNP)
  • Pb-free (RoHS compliant) package
  • Qualified according AEC Q1011
  • BC847BL3 is not qualified according AEC Q101
  • 1BC847BL3 is not qualified according AEC Q101

Applications

Documents

Design resources

Developer community