Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BC817UPN
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BC817UPN

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BC817UPN
BC817UPN


Product details

  • fT
    170 MHz
  • hFE range
    160 to 400
  • IBM max
    200 mA
  • ICBO max
    100 nA
  • IC max
    500 mA
  • IC
    500 mA
  • ICM max
    1000 mA
  • Mounting
    SMT
  • Package
    P-SC74-6-1
  • Polarity
    NPN/PNP (Dual)
  • Ptot max
    330 mW
  • VCBO max
    50 V
  • VCE(sat) max
    0.7 V
  • VCEO max
    45 V
  • VCE
    1 V
  • VEBO max
    5 V

OPN
BC817UPNE6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
NPN Silicon AF Transistor Array

Features

  • High current gain
  • Low collector-emitter saturation voltage
  • Two (galvanic) internal isolated NPN/PNP transistors in one package
  • Pb-free (RoHS compliant) package
  • Qualified according AEC Q101

Applications

Documents

Design resources

Developer community