fT170 MHz
-
hFE range160 to 400
-
IBM max200 mA
-
ICBO max100 nA
-
IC max500 mA
-
IC500 mA
-
ICM max1000 mA
-
MountingSMT
-
PackageP-SC74-6-1
-
PolarityNPN (Dual)
-
Ptot max330 mW
-
VCBO max50 V
-
VCE(sat) max0.7 V
-
VCEO max45 V
-
VCE1 V
-
VEBO max5 V
|
OPN
|
BC817UE6327HTSA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
Features
- High current gain
- Low collector-emitter saturation voltage
- Two (galvanic) internal isolated Transistor with good matching in on package
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.