BAT54-04
Active and preferred
RoHS Compliant
Lead-free

BAT54-04

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BAT54-04
BAT54-04
ea.


Product details

  • Configuration
    1 Pair Series Connection
  • CT max
    10 pF
  • IF max
    200 mA
  • Mounting
    SMT
  • VF max
    800 mV
  • VR max
    30 V

OPN
BAT5404E6327HTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
ea.
in stock
Silicon Schottky Diode

Features

  • For low-loss, fast-recovery, meter protection,bias isolation and clamping application
  • Guard ring protected
  • Low forward voltage
  • Pb-free (RoHS compliant) package
Documents

Design resources

Developer community