BAT24-02LS
Active
RoHS Compliant
Lead-free

BAT24-02LS

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BAT24-02LS
BAT24-02LS
ea.


Product details

  • C @VR=0V
    0.2 pF
  • Configuration
    Single
  • IF max
    110 mA
  • VF
    0.25 V
  • VR max
    4 V

OPN
BAT2402LSE6327XTSA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
ea.
in stock
Infineon RF Schottky Diode is a silicon low barrier N-type of device with an integrated guard ring on-chip for overvoltage protection. Its low barrier height, small forward voltage diode and low junction capacitance, make BAT24 - 02LS a suitable choice for mixer and detector functions in applications whose frequencies are as high as 24 GHz

Features

  • Low inductance LS = 0.2 nH (typical)
  • Low capacitance C = 0.2 pF (typical) at 1 MHz
  • TSSLP-2-1 package (0.62 mm x 0.32 mm x 0.31 mm) with a 0201 footprint
  • Pb-free (RoHS compliant) and halogen free

Applications

Documents

Design resources

Developer community