BAS40-05W
Active and preferred
RoHS Compliant
Lead-free

BAS40-05W

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BAS40-05W
BAS40-05W
ea.


Product details

  • Configuration
    1 Pair Common Cathode
  • CT max
    5 pF
  • IF max
    120 mA
  • Mounting
    SMT
  • VF max
    1000 mV
  • VR max
    40 V

OPN
BAS4005WH6327XTSA1
Product Status active and preferred
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
ea.
in stock
Silicon Schottky Diode

Features

  • General-purpose diode for high-speed switching
  • Circuit protection
  • Voltage clamping
  • High-level detecting and mixing
  • Pb-free (RoHS compliant) package
Documents

Design resources

Developer community