BAS170W
Active and preferred
RoHS Compliant
Lead-free

BAS170W

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BAS170W
BAS170W


Product details

  • Configuration
    1 Independent
  • CT max
    2 pF
  • IF max
    70 mA
  • Mounting
    SMT
  • VF max
    1000 mV
  • VR max
    70 V

OPN
BAS170WE6327HTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Silicon Schottky Diode

Features

  • General-purpose diode for high-speed switching
  • Circuit protection
  • Voltage clamping
  • High-level detecting and mixing
  • BAS70-04S: For orientation in reel see
  • Package information below
  • Pb-free (RoHS compliant) package

Applications

Documents

Design resources

Developer community