AUIRF7737L2TR
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k2.12
-
ID (@25°C) max315 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
Operating Temperature range-55 °C to 175 °C
-
PackageDIRECTFET
-
PolarityN
-
Ptot (@ TA=25°C) max3.3 W
-
Ptot max83 W
-
Qgd34 nC
-
QG (typ @10V) max134 nC
-
QG (typ @10V)89 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max1.9 mΩ
-
RthJA max45 K/W
-
TechnologyGen 10.7
-
Tj max175 °C
-
VDS max40 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3 V
-
VGS max20 V
|
OPN
|
AUIRF7737L2TR |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | DIRECTFET |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | DIRECTFET |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Advanced Process Technology
- Optimized for Automotive Applications
- Small Footprint and Low Profile
- High Power Density
- Low Parasitic Parameters
- Dual Sided Cooling
- 175°C Operating Temperature
- Repetitive Avalanche Capability
- Lead free, RoHS and Halogen free
- Automotive Qualified
- PPAP Capable Device
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.