AMM12S25LB1Z
Active and preferred
RoHS Compliant
Lead-free

AMM12S25LB1Z

CIPOS™ Prime CoolSiC™ MOSFET sixpack module 1200 V
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AMM12S25LB1Z
AMM12S25LB1Z
ea.


Product details

  • Applications
    Drives, HVAC, OBC, DC-DC Converter, ESS, EV Charger, UPS, Traction
  • Configuration
    3-phase Bridge
  • Dimensions (width)
    27.4 mm
  • Dimensions (length)
    44 mm
  • Features
    CIPOS Dual Inline
  • Housing
    DIP 44x28D
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C)
    25 mΩ

OPN
AMM12S25LB1ZXKMA1
Product Status active and preferred
Infineon Package
Package Name DIP 44x28D
Packing Size 176
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
KR
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DIP 44x28D
Packing Size 176
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
KR
Country of Diffusion (CoD)
AT
ea.
in stock
CIPOS™ Prime CoolSiC™ MOSFET sixpack module 1200 V, 18 mΩ G2 automotive power module in DIP44x28D package delivers best-in-class performance for xEV applications. Featuring automotive-grade CoolSiC™ MOSFETs in a fully isolated, compact molded package, it supports 6.6 kW up to 44 kW OBC and DC/DC topologies, AEC-Q101 and AQG324 qualified, it offers unmatched reliability, a Poka-Yoke zig-zag pin-out, and secured supply for next-generation electric vehicle systems.

Features

  • CoolSiC™ Gen2 1200 V MOSFET
  • Lower switching losses
  • Superior gate oxide reliability
  • Threshold voltage of Vth > 4 V
  • Fullbridge & 3-phase bridge
  • Rds from 18 mΩ to 62 mΩ
  • AQG-324 and AEC-Q101 qualified

Benefits

  • CoolSiC™ MOSFET Gen2 1200 V
  • Simplified procurement
  • Poka-yoke assembly reliability
  • Improved robustness
  • Superior CoolSiC™ MOSFET performance
  • Unmatched automotive quality & reliability
Documents

Design resources

Developer community