Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
AIMZHN120R030M1T
END OF LIFE
discontinued
RoHS Compliant
Lead-free

AIMZHN120R030M1T

END OF LIFE
CoolSiC™ Automotive MOSFET 1200V G1p in TO247-4L package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AIMZHN120R030M1T
AIMZHN120R030M1T


Product details

  • ID (@25°C) max
    69 A
  • Launch year
    2023
  • Operating Temperature range
    -55 °C to 175 °C
  • Planned to be available until at least
    2033
  • Polarity
    N
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C)
    30 mΩ
  • Technology
    CoolSiC™ G1
  • VDS max
    1200 V

OPN
AIMZHN120R030M1TXKSA1
Product Status discontinued
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
With Infineon’s performance optimized chip technology (Gen1p), the SiC MOSFET features best-in-class switching performance, robustness against parasitic turn-ons, as well as improved RDSon and Rth(j-c). High power density, superior efficiency, bi-directional charging capabilities and significant reductions in system costs making it an ideal choice for on-board charger and DCDC applications.

Features

  • Very low switching losses
  • Increased turn-on voltage VGS(on)= 20 V
  • Best in class switching energy
  • Lowest device capacitances
  • low Crss/Ciss ratio and high VGS(th) to avoid parasitic turn-on
  • Reduced total gate charge QGtot for lower driving power and losses
  • .XT die attach technology for best in class thermal performance
  • Sense pin for optimized switching performance
  • Suitable for HV creepage requirements

Benefits

  • Efficiency improvement
  • Enabling higher frequency
  • Increased power density
  • Cooling effort reduction
  • Reduction of system complexity and cost

Applications

Documents

Design resources

Developer community