AIMZA75R040M1H
Active and preferred
RoHS Compliant
Lead-free

AIMZA75R040M1H

The CoolSiC™ MOSFET 750 V G1 is a highly robust SiC MOSFET for the best combination of system performance and reliability
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AIMZA75R040M1H
AIMZA75R040M1H
ea.


Product details

  • ID (@25°C) max
    44 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO247 4-pin (asymmetric leads)
  • Polarity
    N
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C) max
    52 mΩ
  • RDS (on) (@ Tj = 25°C)
    40 mΩ
  • Technology
    CoolSiC™ G1
  • VDS max
    750 V

OPN
AIMZA75R040M1HXKSA1
Product Status active and preferred
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
ea.
in stock
The CoolSiC™ MOSFET 750 V G1 leverages more than 20 years of SiC experience in Infineon. It offers an edge in performance, reliability and robustness, with gate driving flexibility, enabling the simplified and cost effective system design for top efficiency and power density.

Features

  • Highly robust 750 V technology
  • Best-in-class RDS(on) x Qfr
  • Excellent Ron x Qoss and Ron x QG
  • Low Crss/Ciss together and high VGSth
  • 100% avalanche tested
  • Infineon die attach technology

Benefits

  • Superior efficiency in hard switching
  • Enables higher switching frequency
  • Higher reliability
  • Withstand bus voltages beyond 500 V
  • Robustness against parasitic turn
  • Unipolar driving
Documents

Design resources

Developer community