AIMDQ75R060M1H
Active
RoHS Compliant
Lead-free

AIMDQ75R060M1H

The CoolSiC™ Automotive MOSFET 750 V G1 is a highly robust SiC MOSFET for the best system performance and reliability.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AIMDQ75R060M1H
AIMDQ75R060M1H
ea.


Product details

  • ID (@25°C) max
    34 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    Q-DPAK
  • Polarity
    N
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C) max
    78 mΩ
  • RDS (on) (@ Tj = 25°C)
    60 mΩ
  • Technology
    CoolSiC™ G1
  • VDS max
    750 V

OPN
AIMDQ75R060M1HXUMA1
Product Status active
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
ea.
in stock
The CoolSiC™ Automotive MOSFET 750 V G1 leverages more than 20 years of SiC experience in Infineon.  It offers an edge in performance, reliability and robustness, with gate driving flexibility, enabling the simplified and cost effective system design for top efficiency and power density. The innovative top-side-cooling package further enhance the CoolSiC™ 750 V strengths offering more density, optimized power loop design and less system and assembly cost.

Features

  • Highly robust 750 V technology
  • Best-in-class RDS(on) x Qfr
  • Excellent Ron x Qoss and Ron x QG
  • Low Crss/Ciss together and high Vgsth
  • 100% avalanche tested 
  •  .XT interconnection technology for best-in-class thermal performance
  • Cutting-edge top-side-cooled package

Benefits

  • Superior efficiency in hard switching
  • Enables higher switching frequency
  • Higher reliability
  • Withstand bus voltages beyond 500 V
  • Robustness against parasitic turn
  • Unipolar driving
  • Best-in-class thermal dissipation
Documents

Design resources

Developer community