AIMDQ75R025M2H
Active and preferred
RoHS Compliant
Lead-free

AIMDQ75R025M2H

CoolSiC™ Automotive MOSFET 750 V G2 in Q-DPAK top-side cooled package, 25 mΩ
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AIMDQ75R025M2H
AIMDQ75R025M2H
ea.


Product details

  • ID (@25°C) max
    70 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    Q-DPAK
  • Polarity
    N
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C) max
    33 mΩ
  • RDS (on) (@ Tj = 25°C)
    25 mΩ
  • RthJC max
    0.55 K/W
  • Technology
    CoolSiC™ G2
  • VDS max
    750 V

OPN
AIMDQ75R025M2HXTMA1
Product Status active and preferred
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
ea.
in stock
The CoolSiC™ Automotive MOSFET 750 V Generation 2 offers improved switching performance, reduced losses, and enhanced thermal management. With a 25% increase in switching speed and up to 35% improved Figure-of-Merits compared to Generation 1, it enables more efficient, compact, and reliable systems for automotive applications.

Features

  • 100% avalanche tested
  • Best‑in‑class RDS(on) x Qfr
  • Excellent RDS(on) x Qoss & RDS(on) x QG
  • Unique low Crss/Ciss & high VGS(th)
  • Improved package interconnect with .XT
  • Driver source pin available

Benefits

  • Enhanced robustness and reliability
  • Superior efficiency in hard switching
  • Higher switching frequency
  • Robustness against parasitic turn on
  • Best‑in‑class thermal dissipation
  • Reduced switching losses
Documents

Design resources