AIMCQ120R040M1T
Active and preferred
RoHS Compliant
Lead-free

AIMCQ120R040M1T

CoolSiC™ Automotive MOSFET 1200V G1p in Q-DPAK top-side cooled package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AIMCQ120R040M1T
AIMCQ120R040M1T
ea.


Product details

  • ID (@25°C) max
    61 A
  • Launch year
    2024
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PG-HDSOP-22
  • Planned to be available until at least
    2033
  • Polarity
    N
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C)
    40 mΩ
  • Technology
    CoolSiC™ G1
  • VDS max
    1200 V

OPN
AIMCQ120R040M1TXTMA1
Product Status active and preferred
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
ea.
in stock
The CoolSiC™ Automotive MOSFET 1200 V in Q-DPAK package is tailored to address OBC/DC-DC applications for 800V Automotive architecture. Leveraging Top-Side-Cooling (TSC) technology, it can provide customers with an outstanding thermal performance, easier assembly and reduced system cost. Compared to back-side cooling, TSC provides an optimized PCB assembly, thus eliminating parasitic effects and providing much lower stray inductances. 

Features

  • 0V turn-off
  • Creepage  4.8mm
  • Symmetrical lead layout
  • .XT technology

Benefits

  • Lower package parasitics
  • Lower switching losses
  • Simplified design
  • Optimized PCB assembly

Applications

Documents

Design resources

Developer community