45CKQ100
Active and preferred

45CKQ100

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

45CKQ100
45CKQ100


Product details

  • Configuration
    Common Cathode
  • ESD Class
    Class 3B
  • IF(AV) max
    45 A
  • IRM max
    0.8 mA
  • Package
    TO-258AA
  • RthJC max
    0.42 °C/W
  • VFM (25A @125°C) max
    0.74 V
  • VFM (25A @25°C) max
    0.89 V
  • VR max
    100 V

OPN
45CKQ100EWSA1
Product Status active and preferred
Infineon Package
Package Name TO-258AA (TO-258)
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name TO-258AA (TO-258)
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IR HiRel's 45CKQ100 is a 45A 100V common cathode configuration Schottky diode in a TO-258AA package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community